Unigraf DisplayPort AUX Channel monitor report
AUX channel transactions and events
Click entry to see details 1     0.00          DPA-400   INFO      Start: HPD=Low IN0=High IN1=High IN2=High 2     8180.48       Unknown   Event     Changed:HPD=High 3     8459.94       Source    Native    Req RD 2 bytes from 0x00001 4     8460.06       Sink      Native    AUX_ACK - 2 bytes 5     8460.13       Source    Native    Req WR 2 bytes to 0x00100 6     8460.26       Sink      Native    AUX_ACK - 0 bytes 7     8460.32       Source    Native    Req WR 5 bytes to 0x00102 8     8460.48       Sink      Native    AUX_ACK - 0 bytes 9     8460.54       Source    Native    Req RD 6 bytes from 0x00202 10    8460.67       Sink      Native    AUX_ACK - 6 bytes 11    8460.77       Source    Native    Req WR 5 bytes to 0x00102 12    8460.93       Sink      Native    AUX_ACK - 0 bytes 13    8461.28       Source    Native    Req RD 6 bytes from 0x00202 14    8461.41       Sink      Native    AUX_ACK - 6 bytes 15    8461.50       Source    Native    Req WR 4 bytes to 0x00103 16    8461.66       Sink      Native    AUX_ACK - 0 bytes 17    8462.05       Source    Native    Req RD 6 bytes from 0x00202 18    8462.18       Sink      Native    AUX_ACK - 6 bytes 19    8462.27       Source    Native    Req WR 5 bytes to 0x00102 20    8462.43       Sink      Native    AUX_ACK - 0 bytes 21    27711.94      DPA-400   INFO      Acquisition stopped Show printer friendly format ... Show report information ...